Thomson currently has two account systems - one for the website and CAD model downloads, and one for e-commerce. We understand that two logins is an inconvenience and are working to consolidate our systems into one login process. Until we’re able to consolidate the two logins, please follow these guidelines:
Customer Service Chat (ONLINE) Customer Service Chat (OFFLINE)
Ushering in the next evolution of electric actuators, the Thomson Electrak XD is strong enough to take on hydraulic applications while, at the same time, be smarter, smaller and more efficient than competitive technologies. On top of its strength (up to 25,000 N loads), the XD offers extensive protection against even the harshest conditions and ingress, and features enhanced controllability and diagnostics via onboard controls.
Thinking of converting from hydraulic to electric? Connect with a Thomson actuator product manager to learn more.
Meet the Thomson Electrak® XD electric linear actuator. It is strong enough to take on new hydraulic applications while, at the same time, be smarter, smaller and more efficient than competitive technologies. This model represents a new level of load-handling capability, tackling loads up to 25,000 N. Duty cycle up to 100%, strokes up to 1200 mm and speeds up to 75 mm/s highlight its performance. How can the XD revolutionize your next design project?
Performance Specifications | B055 | B080 | B160 | B200 | B250 |
---|---|---|---|---|---|
Input Voltages (VDC) |
24 Vdc 48 Vdc |
24 Vdc 48 Vdc |
24 Vdc 48 Vdc |
24 Vdc 48 Vdc |
24 Vdc 48 Vdc |
Min/Max Stroke Length: mm | 1200 | 1200 | 1000 | 800 | 650 |
Max Dynamic Load: N (lbs) | 5500 (1236) | 8000 (1798) | 16000 (3596) | 20000 (4496) | 25000 (5620) |
Max Static Load: N (lbs) |
11.000 (2472) | 16.000 (3596) | 32.000 (7193) | 32.000 (7193) | 32.000 (7193) |
Max No-Load Speed: mm/s (in/s) |
24V 65 (2.56) 48V 75 (2.95) |
24V 50 (1.97) 48V 50 (1.97) |
24V 25 (0.98) 48V 25 (0.98) |
24V 16 (0.63) 48V 20 (0.79) |
24V 16 (0.63) 48V 16 (0.63) |
Max Full-Load Speed: mm/s (in/s) |
24V 65 (2.56) 48V 75 (2.95) |
24V 50 (1.97) 48V 50 (1.97) |
24V 25 (0.98) 48V 25 (0.98) |
24V 16 (0.63) 48V 20 (0.79) |
24V 16 (0.63) 48V 16 (0.63) |
Current Draw @ no load / max load |
24VDC/30A, 48VDC/15A | 24VDC/30A, 48VDC/15A | 24VDC/30A, 48VDC/15A | 24VDC/30A, 48VDC/15A | 24VDC/30A, 48VDC/15A |
Full load duty cycle @ 25 ºC (77 ºF) |
45% | 45% | 45% | 45% | 45% |
Screw / Nut Type | Ball | Ball | Ball | Ball | Ball |
Operating temperature: ºC (ºF) |
-40 to 85 (-40 to 185) |
-40 to 85 (-40 to 185) |
-40 to 85 (-40 to 185) |
-40 to 85 (-40 to 185) |
-40 to 85 (-40 to 185) |
Protection Class: |
IP66, IP67, IP69K / IP66 | IP66, IP67, IP69K / IP66 | IP66, IP67, IP69K / IP66 | IP66, IP67, IP69K / IP66 | IP66, IP67, IP69K / IP66 |
Restraining Torque: Nm (lbs) | 0 | 0 | 0 | 0 | 0 |
End Play (Max): mm(in) | 1.200 (0.047) | 1.200 (0.047) | 1.200 (0.047) | 1.200 (0.047) | 1.200 (0.047) |
Salt Spray Resistance (hours) | 500 | 500 | 500 | 500 | 500 |
Actuator Weight kg |
11.9 @ 100 mm 23.4 @ 1200 mm |
11.9 @ 100 mm 23.4 @ 1200 mm |
11.9 @ 100 mm 21.3 @ 1000 mm |
11.9 @ 100 mm 19.2 @ 800 mm |
11.9 @ 100 mm 17.7 @ 650 mm |
Electrak XD Linear Actuator | 2843 KB | |
Electrak XD Linear Actuator | 4157 KB | |
Electrak XD Linear Actuator | 4125 KB | |
Electrak XD Linear Actuator | 4158 KB | |
Electrak XD Linear Actuator | 4208 KB | |
Electrak XD Linear Actuator | 4179 KB | |
Electrak XD Linear Actuator | 3819 KB | |
Electrak XD Linear Actuator | 3092 KB | |
Electrak XD Linear Actuator | 4247 KB |
To download the models below, you will need to sign in.
To provide better service to you on our websites, we and our service providers use cookies to collect your personal data when you browse. For information about our use of cookies and how to decline them or turn them off please read our cookie policy [available here].